Raised Floor Systems
Raised Floor Junction Box
Junction Box is provided with movable side blanks that facilitate adapting the unit for Elbow Tee and Cross applications.
Junction Box is provided with movable side blanks that facilitate adapting the unit for Elbow Tee and Cross applications. The junction boxes are manufactured from pre-galvanised sheet steel and with 38mm depth as standard. It is supplied with plain flat lid.
Features & Benefits:- Pre-galvanised sheet steel material is used
- Supplied with one pair of coupler
- Supplied with plain flat lid
- BSEN 10327:2004
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
CRJ450-38-3
Raised floor Junction Box, 3 Compartment, 450x38mm (WxH)