Raised Floor Systems
Underfloor Access Unit
The MK Electric Underfloor Access Unit is floor GI Junction boxes suitable for metal and aluminium trunking with duct entry of 25mm and 38mm.
The MK Electric Underfloor Access Unit is floor GI Junction boxes suitable for metal and aluminium trunking with duct entry of 25mm and 38mm. The epoxy-coated trap lid to prevent any rust accumulation on the exposed parts. Smooth curves on all the 4 sides of the pillars to ensure the safety of Cat 6 cables when pulled. Available with adjustable levelling screws on all 4 sides to match any floor finish.
Features & Benefits:- GI Junction boxes suitable for metal and aluminium trunking with duct entry of 25mm and 38mm
- Epoxy coated trap lid to prevent any rust accumulation on the exposed parts
- Smooth curves on all the 4 sides of the pillars to ensure re safety of Cat 6 cables, when pulled
- The excellent load-bearing capacity of 3.6 tons on the trap lid
- Adjustable levelling screws on all 4 sides to match any floor finish
- Stylish and subtle
- Robust
- Designed to support Cat6 structured cabling systems
- Quality, reliability and safety come as standard
- IP 44 Rated
- CE Certified
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
ESB300/3GIER8
Underfloor Access Unit, 3 Compartments, 300mmx300mmx60-75mm Depth