Screed Floor Systems
Frames and Lid
Frames and Lids are part of Cablelink Plus Screed System which provides adaptable power and data distribution highways in screeded floors. Specifically designed to offer superior load bearing performance and greater robustness.
Frames and Lids are part of Cablelink Plus Screed System which provides adaptable power and data distribution highways in screeded floors. Specifically designed to offer superior load bearing performance and greater robustness.
Features & Benefits:- 3 - Compartment floor Box - 265 x 265mm
- Frame & Self Closing lid
- Can be hinged from either of two sides
- Simple carpet cut out
- 8GRY Version = 8mm recessed lid
- 12GRY Version = 12mm recessed lid
- L Version = Lockable Lid
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
CXL265-8LGY
Frame/Lid, 265x265mm, 8mm Recess, Light Grey