Screed Floor Systems
MK Electric Flange Box
The Mk Electric flange boxes are available in white in colour with 2 Gang flush flanged backboxes.
The Mk Electric flange boxes are available in white in colour with 2 Gang flush flanged backboxes. All MK flush metal boxes are manufactured from superior materials and are fitted with earth terminals, an adjustable lug for out of square alignment and include more than an adequate number of knockouts. The MK Logic Plus Range is ideal for modern interiors and offer an unobtrusive and sophisticated look.
Features & Benefits:- Simple and fast installation
- Very durable and impact resistant
- Manufactured from PVC materials
- BS 5733:2010
Others
- Fixing Centers
- 120.6 millimetre
- Brand
- MK Electric
Others
- Fixing Centers
- 120.6 millimetre
- Brand
- MK Electric
- Brand : MK Electric
- Fixing Centers : 120.6 millimetre
Image
SKU
Description
K2062RPWHI
45mm 2G Moulded Flange Box