Screed Floor Systems
Screed 200 x 200mm Base
MK Electric Screed System offers Screed Bases. These Screed boxes are available in 2 compartment with 200 x 200mm dimension. The screed boxes provides Screed base of 53-80mm, 80-110mm, 55-80mm & 35mm wiring space.
MK Electric Screed System offers Screed Bases. They provides adaptable power and data distribution highways in screed floors. Specifically designed to offer superior load bearing performance and greater robustness. Screed boxes are available in 2 compartment with 200 x 200mm dimension. The screed boxes provides Screed base of 53-80mm, 80-110mm, 55-80mm & 35mm wiring space. Increased wiring space below the plate is required to achieve Cat 6 compliance. Wiring space can also be reduced to 25mm when used in shallow screed depths.
Features & Benefits:- 2 - Compartment floor Box - 200 x 200mm
- Screeded Floor - Bae Only
- Dispossable Screenn lid provided to assist installation
- Tested to EN50085-2-2 to accept 5000N load
- 35mm wiring space as standard
- Supplied with 4 PVC Ducting side plates
- Designed to support Cat 6 and Cat 7 structured cabling systems
- If screed depth is 55mm, reduce wiring space to 25mm by use of suitable CUBA kit
- Device plate can be adjusted to provide increased wiring space or greater plug top clearance
- 200UK Version = Screed depth between 55 - 80mm
- 200XUK Version = Screed depth between 80 - 110mm
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
CUB200-2
Screed Base, 200x200mm, 35mm Wiring Space, 2 Compartment, 53-80mm
CUB200X-2
Screed Base, 200x200mm, 35mm Wiring Space, 2 Compartment, 80-110mm