Screed Floor Systems
Screed 265 x 265mm Base
MK Electric Screed System offers Screed Bases. These Screed boxes are available in 2 or 3 compartment with 265 x 265mm dimension. The screed boxes provides Screed base of 53-80mm, 80-110mm, 55-80mm & 35mm wiring space.
MK Electric Screed System offers Screed Bases. They provides adaptable power and data distribution highways in screed floors. Specifically designed to offer superior load bearing performance and greater robustness. Screed boxes are available in 2 or 3 compartment with 265 x 265mm dimension. The screed boxes provides Screed base of 53-80mm, 80-110mm, 55-80mm & 35mm wiring space. Increased wiring space below the plate is required to achieve Cat 6 compliance. Wiring space can also be reduced to 25mm when used in shallow screed depths.
Features & Benefits:- 3 - Compartment floor Box - 265 x 265mm
- Screeded Floor - Bae Only
- Disposable Screen lid provided to assist installation
- Tested to EN50085-2-2 to accept 5000N load
- 35mm wiring space as standard
- Supplied with 4 PVC Ducting side plates
- Designed to support Cat 6 and Cat 7 structured cabling systems
- If screed depth is 55mm, reduce wiring space to 25mm by use of suitable CUBA kit
- Device plate can be adjusted to provide increased wiring space or greater plug top clearance
- 265UK Version = Screed depth between 55 - 80mm
- 265XUK Version = Screed depth between 80 - 110mm
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
CUB265X-3CDE
Inscreed Base 265X265mm 3 COMPT 80-110m
CUB265-3CBE
Inscreed Base 265x265mm 3 COMPT 53-80m
CUB265-3
Screed Base, 265x265mm, 35mm Wiring Space, 53-80mm, 3 Compartment
CUB265-2
Screed Base, 265x265mm, 35mm Wiring Space, 53-80mm, 2 Compartment
CUB265X-3
Screed Base, 265x265mm, 35mm Wiring Space, 80-110mm, 3 Compartment
CUB265X-2
Screed Base, 265x265mm, 35mm Wiring Space, 80-110mm, 2 Compartment