Screed Floor Systems
Vertical Access Box
Vertical Access Box offers draw-in facilities to allow for a change of plane or direction of the ducting and connection to skirting trunking systems, distribution boards, boxes etc.
Vertical Access Box offers draw-in facilities to allow for a change of plane or direction of the ducting and connection to skirting trunking systems, distribution boards, boxes etc. Conduit or ducting can be run vertically or horizontally from the box. The Screed System consists of Service Outlet Boxes, Junction Boxes, Vertical Access Boxes, PVCu and Metal Ducting. These can be used together to provide a complete layout in floors with an overall finished floor depth as low as 64mm.
Features & Benefits:- Suitable for screeded depth from 55mm to 110mm
- Complies with wiring regulation
- Self closing lid
- PVCu ducting manufactured from 100% recycled material
- BS EN 50085-1
- EN 50085-2-2
- IEC 61534-22
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
CUV340-3
Vertical Access Box, Metal Ducting, 340mm, 3 Compartment