Screed Floor Systems
Wiring Devices Flange Box
The MK Flange boxes are white in colour, 1 gang flush flanged Backboxes.
MK flush metal boxes are manufactured from superior materials and are fitted with earth terminals, an adjustable lug for out of square alignment and include more than an adequate number of knockouts. The MK Logic Plus Range is ideal for modern interiors and offer an unobtrusive and sophisticated look. The MK Flange boxes are white in colour, 1 gang flush flanged Backboxes.
Features & Benefits:- Simple and fast installation
- Very durable and impact resistant
- Manufactured from PVC materials
- BS 5733:2010
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Brand : MK Electric
- Fixing Centers : 60.3 millimetre
Image
SKU
Description
K2061RPWHI
1G Moulded Flange Box