/content/hbtbt/us/en/search-results.html

Connectors

Connector

Connectors by MK Electric are offering remarkable impact strength and an excellent choice of ingress protection ratings.

Overview

Connectors by MK Electric are offering remarkable impact strength and an excellent choice of ingress protection ratings. Outstanding temperature performance and good resistance to chemicals make it ideal for the most arduous applications. Contact pins and sleeves are of solid brass with stainless steel springs to keep contacts free of dirt and to ensure constant contact pressure.

Features & Benefits:
  • Reliability
  • Ergonomic design
  • Cable Gland
  • Outstanding Temperature Performance
Certifications:
  • BS EN 60309
Specifications

Others

  • Brand
    • MK Electric
  • Earth Hour Position
    • 6
  • Pin Configuration
    • 2P + E
  • Current Rating
    • 32 ampere

Others

  • Brand
    • MK Electric
  • Earth Hour Position
    • 6
  • Pin Configuration
    • 2P + E
  • Current Rating
    • 32 ampere
  • Brand : MK Electric
  • Earth Hour Position : 6
  • Pin Configuration : 2P + E
  • Current Rating : 32 ampere
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K9133BLUMY
Connector 250V 32A
Image
SKU
Description
alt
K9133BLUMY
Connector 250V 32A