Indicator Modules
MK Essentials Grid Plus Indicator Unit Module
MK Essentials grid plus indicator unit modules are simply clip into place from the front of the mounting frame. Indicator unit Modules are easy to fit and change.
MK Essentials offers a range of wiring devices, including 1 and 2 gang sockets with integrated USB ports, LED dimming, a hotel pack, as well as multiple switch and socket options. Grid Plus is modular switching and monitoring system in a choice of 17 attractive finishes to match complementary accessory ranges. The comprehensive range of modules includes switches, indicators, dimmers, secret key switches, printed switches and buzzer units – making it the ideal system for commercial and public building applications. Indicator unit modules are easy to fit and change, simply clip into place from the front of the mounting frame.
Features & Benefits:- Vast Range: Comprehensive range of grid and plate modules
- Ease of installation: Grid modules ‘clip fit’ to the frame without any requirement for special tools.
- Durability: Grid frames are made from pre-galvanised
- All products are 100% tested before delivery for confidence of a ‘fit and forget’ installation
- 20 year guarantee
- BS 5733:2010
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K4889GRNMY
M00-250V Indicator Module Green
K4889AMBB
Indicator Unit Module, Essentials Grid Plus, 200-250V, Neon, Amber With Black Inserts