Chimes
K63978 Wide Rocker Switch
K63978 Wide rocker switches by MK Electric offers a different range that complements the décor of the finest modern and traditional interiors.They are Push Switches available in white, titanium, champagne and charcoal finishes
K63978 Wide rocker switches by MK Electric offers a different range that complements the décor of the finest modern and traditional interiors. They are Push Switches available in white, titanium, champagne and charcoal finishes with/without Bell Symbol, Marked press Symbol.They are durable, tarnish resistant and maintains stylish and understated appearances.
Features & Benefits:- More Durable
- Tarnish resistant
- Clip on frontplates which conceal screws
- Available with/without Bell Symbol and Marked Press Symbol
- Interchangeable coloured frontplates to suit your interior décor
- 12 years of guarantee on all electro-mechanical products
- 2 years guarantee for all electronic products
- IEC/BSEN 60669
- ISO 9001:2000
- MS IEC 60669
- SS 227
Others
- Current Rating
- 10 ampere
- Ways
- 1 millimetre
- High Current
- No ampere
- Poles
- 1
- Gangs
- 1
- Brand
- MK Electric
Others
- Current Rating
- 10 ampere
- Ways
- 1 millimetre
- High Current
- No ampere
- Poles
- 1
- Gangs
- 1
- Brand
- MK Electric
- Current Rating : 10 ampere
- Ways : 1 millimetre
- High Current : No ampere
- Poles : 1
- Gangs : 1
- Brand : MK Electric