Connection Units
Edge™ Connection Unit Switched DP
Edge™ Connection Unit Switched DPs are designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances. The range is designed for ease of installation and have a number of advantageous design features.
Edge™ Connection Unit Switched DPs are designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances. The range is designed for ease of installation and have a number of advantageous design features.
Features & Benefits:- 13A Fused Connection Unit
- Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
- 13A, BS1362 Fuse fitted as standard
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
- Flush mounting box = 877ZIC, for extra wiring space
- Conforms to BS1363 - :Pt4:2016 + A1:2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP4XD
Others
- Fixing Centers
- 60.3 millimetre
- Operating Voltage
- 250 AC volt
- Material
- Metal
- Brand
- MK Electric
Others
- Fixing Centers
- 60.3 millimetre
- Operating Voltage
- 250 AC volt
- Material
- Metal
- Brand
- MK Electric
- Material : Metal
- Brand : MK Electric
- Fixing Centers : 60.3 millimetre
- Operating Voltage : 250 AC volt
Image
SKU
Description
K14948SAAB
K14948SAAB Series 13A Connecting Units. Silver Anodized Aluminium with Black inserts.
K14948SAAW
K14948SAAW Series 13A Connecting Units. Silver Anodized Aluminium with White inserts.