https://buildings.honeywell.com/us/en/search-results.html

Connection Units

EdgeTM Flex Outlet Switch

MK Electric's EdgeTM range provides flex outlet switches which are made from heavy gauge steel to impart toughness and ability to withstand everday life's wear and tear. These flex outlet switches are elegant as well as stylish.

MK Electric's EdgeTM Flex Outlet Switches are made to stand up to the wear and tear of everyday use, but in some areas you need them to be even tougher. That’s why the range of surface mounted accessories is ideal for factories, workshops, garages and sheds. Made from heavy gauge steel they’re tough and impact resistant and they look good too.

Features & Benefits:
  • 13A Fused Connection Unit
  • Double Pole
  • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
  • 13A, BS1362 Fuse fitted as standard
  • For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brush Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available C/w Neon indicator
  • C/w Flex outlet
  • Flush mounting box = 866ZIC
  • Flush mounting box = 877ZIC, for extra wiring space
Certifications:
  • Conforms to BS1363 - :Pt4:2016 + A1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP2X

Others

  • Fixing Centers
    • 60.3 millimetre
  • Poles
    • 2
  • Brand
    • MK Electric

Others

  • Fixing Centers
    • 60.3 millimetre
  • Poles
    • 2
  • Brand
    • MK Electric
  • Poles : 2
  • Brand : MK Electric
  • Fixing Centers : 60.3 millimetre
Image
SKU
Description
alt
K14971SAAW
13A DP Switch Conn/U Neon Flexible Out
alt
K14971PBRW
Flex Outlet Switch, DP Switched, Flex Outlet, Neon, 13A, 86x86mm, Polished Brass, White Insert
alt
K14971D1WHI
13A Switched Fuse SPUR + Neon (Cord)
alt
K14971D1BLK
13A Switched Fuse SPUR + Neon (Cord)
alt
K14971D2WHI
13A Switched Fuse SPUR + Neon (Cord)