Connection Units
K14989 Connection Units Unswitched
MK Edge K14989 are 13A Connection Units Unswitched with Flex Outlet which comes in 13 high quality finishes offering the user the peace of mind and comfort that they have the safest range of wiring devices available installed in their surroundings.
Edge™ is a range of wiring devices that combine function and style. The design is smooth, clean and the products are very slim – in fact just 1.5mm. Edge™ is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect MK Edge K14989 is 13A Connection Units Unswitched with Flex Outlet which comes in 13 high quality finishes offering the user the peace of mind and comfort that they have the safest range of wiring devices available installed in their surroundings.
Features & Benefits:- 13A Fused Connection Unit
- Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
- 13A, BS1362 Fuse fitted as standard
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brush Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available
- C/w Flex outlet
- Flush mounting box = 866ZIC
- Flush mounting box = 877ZIC, for extra wiring space
- Conforms to BS1363 - :Pt4:2016 + A1:2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Operating Voltage
- 250 AC volt
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Flex Outlet
- Yes
- Switched
- No
- Material
- Metal
- Fused
- Yes
Others
- Operating Voltage
- 250 AC volt
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Flex Outlet
- Yes
- Switched
- No
- Material
- Metal
- Fused
- Yes
- Operating Voltage : 250 AC volt
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Flex Outlet : Yes
- Switched : No
- Material : Metal
- Fused : Yes