Connection Units
K34971 Connection Unit
MK Elements K34971 are 13A Connection Units Switched with Flex Outlet and Neon which comes in 16 high quality finishes available across 4 individual range.
MK Elements is the perfect fusion of distinctive design and unparalleled quality. MK Elements K34971 are 13A Switched Connection Units switched with Flex Outlet and Neon.The ranges are designed for ease of installation and have the advantageous design features of the MK range of wiring devices.It comes in 16 high quality finishes available across 4 individual range offering slim, screwless profiles and silent operation, alongside a diverse range of colours, styles and textures, providing the ultimate choice for any interior.
Features & Benefits:- 16 Standard High Quality Finishes With Ultimate Flexibility
- Total Safety child resistant shutter system
- Unrivaled Quality And Reliability
- All products are 100% tested
- 20 Year Gurantee
- 5 year guarantee for electronic devices
- BS1363-4:1995
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Neon Indicator
- Yes
- Flex Outlet
- Yes
- Switched
- Yes
- Material
- Polycarbonate
- Fused
- Yes
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Neon Indicator
- Yes
- Flex Outlet
- Yes
- Switched
- Yes
- Material
- Polycarbonate
- Fused
- Yes
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Neon Indicator : Yes
- Flex Outlet : Yes
- Switched : Yes
- Material : Polycarbonate
- Fused : Yes