Connection Units

K962 Connection Unit

Connection Unit by Metalclad Plus™ is designed to have to a minimum 3mm contact gap with a positive ’click’ to denote successful operation.

Connection Unit by Metalclad Plus™ is designed to have to a minimum 3mm contact gap with a positive ’click’ to denote successful operation. Metalclad Plus™ Connection Unit is ideal for factories, workshops, garages and sheds.

Features & Benefits:
  • 13A Fused Connection Unit
  • Double Pole
  • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
  • 13A, BS1362 Fuse fitted as standard
  • For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • D6 version supplied with a red rocker
  • Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
Certifications:
  • Conforms to BS1363 - :Pt4:2016 + A1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP4XD

Others

  • Neon Indicator
    • Yes
  • Fused
    • Yes
  • Finish
    • Aluminum
  • Switched
    • Yes
  • Poles
    • 2

Others

  • Neon Indicator
    • Yes
  • Fused
    • Yes
  • Finish
    • Aluminum
  • Switched
    • Yes
  • Poles
    • 2
  • Neon Indicator : Yes
  • Fused : Yes
  • Finish : Aluminum
  • Switched : Yes
  • Poles : 2
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
K962ALMTS
13A DP Switch Conn Unit/Neon