Connection Units
K972 series DP Switch
Double Pole switches are designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances.
Double Pole switches are designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances.
Features & Benefits:- Many more customised combinations of standard colours, materials and finishes available
- Bespoke colours, materials and finishes available via the Design Service
- BS 1363-4:1995
Others
- Brand
- MK Electric
- Neon Indicator
- Yes
- Flex Outlet
- Yes
- Switched
- Yes
- Poles
- 2
- Fused
- Yes
Others
- Brand
- MK Electric
- Neon Indicator
- Yes
- Flex Outlet
- Yes
- Switched
- Yes
- Poles
- 2
- Fused
- Yes
- Brand : MK Electric
- Neon Indicator : Yes
- Flex Outlet : Yes
- Switched : Yes
- Poles : 2
- Fused : Yes