/content/hbtbt/us/en/search-results.html

Connection Units

Mk Aspect Connection Unit

Mk unswitched connection units operatiing under 13 A comes with a neon indicator and a flex outlet. MK provides a wide variety of finishes to choose from, which compliments any modern interior designs.

Overview

A range of 13A connection units designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances. The ranges are designed for ease of installation and have the advantageous design features of the MK range of wiring devices.

Features & Benefits:
  • 13A Fused Connection Unit
  • Slim, 4mm screwless front plate
  • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
  • 13A, BS1362 Fuse fitted as standard
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brushed Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available
  • C/w Neon indicator
  • C/w Flex outlet
  • Flush mounting box = 877ZIC
Certifications:
  • Conforms to BS1363 - :Pt4:2016 + A1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP2X
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Neon Indicator
    • Yes
  • Flex Outlet
    • Yes
  • Switched
    • No
  • Fused
    • Yes

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Neon Indicator
    • Yes
  • Flex Outlet
    • Yes
  • Switched
    • No
  • Fused
    • Yes
  • Fixing Centers : 60.3 millimetre
  • Brand : MK Electric
  • Neon Indicator : Yes
  • Flex Outlet : Yes
  • Switched : No
  • Fused : Yes
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K24978CHAB
13A DP UNSW ConnU + NE + Flexible
Image
SKU
Description
alt
K24978CHAB
13A DP UNSW ConnU + NE + Flexible