Connection Units
MK Edge 13 A Connention Unit
Mk Unswitched Connection Unit operatiing under 13 A comes with a Neon Indicator and a Flex Outlet. MK provides a wide variety of finishes to choose from which compliments any
A range of 13A fused connection units designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances. The ranges are designed for ease of installation and have the advantageous design features of the MK range of wiring devices.
Products are available with Neon indicators included in the rockers of the switched connection units. In the case of unswitched units, they are positioned centrally and uppermost on the face plate. Neon indicators are integrally wired into the product and do not require separate connection when installing. The design gives 175° visibility in the horizontal and vertical planes.
Bottom outlet types are supplied with blanking plug allowing use where the bottom outlet is not required. The products are equipped with very strong, push-fit nylon cord grips making installation safe, quick and easy.
Features & Benefits:- 13A Fused Connection Unit
- Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
- 13A, BS1362 Fuse fitted as standard
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available
- C/w Neon indicator
- C/w Flex outlet
- Flush mounting box = 866ZIC
- Flush mounting box = 877ZIC, for extra wiring space
- Conforms to BS1363 - :Pt4:2016 + A1:2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Operating Voltage
- 250 AC volt
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Neon Indicator
- Yes
- Flex Outlet
- Yes
- Switched
- No
- Material
- Metal
- Fused
- Yes
Others
- Operating Voltage
- 250 AC volt
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Neon Indicator
- Yes
- Flex Outlet
- Yes
- Switched
- No
- Material
- Metal
- Fused
- Yes
- Operating Voltage : 250 AC volt
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Neon Indicator : Yes
- Flex Outlet : Yes
- Switched : No
- Material : Metal
- Fused : Yes