Connection Units
Switched Fused Connection Unit by Avant
Switched fused connection unit from the Avant range offers different coloured high quality frontplate finishes for customers to match and enhance any interior or room decor.
Switched fused connection unit from the Avant range offers different coloured high quality frontplate finishes for customers to match and enhance any interior or room décor. Avant light switches are rated at 10AX which means no derating is necessary when used with fluorescent or inductive loads.
Features & Benefits:- Ultra slim frontplates of 4mm
- Clip on frontplates which conceal screws
- Frontplates are removable for convenience when painting walls
- 3mm switch contact gap for increased safety
- Attractive gloss finish for aesthetic appeal and practical maintenance
- Interchangeable coloured frontplates to suit your interior décor
- ISO 9001:2000
Others
- Brand
- MK Electric
- Flex Outlet
- Yes
- Switched
- Yes
- Material
- Plastic
- Fused
- Yes
Others
- Brand
- MK Electric
- Flex Outlet
- Yes
- Switched
- Yes
- Material
- Plastic
- Fused
- Yes
- Brand : MK Electric
- Flex Outlet : Yes
- Switched : Yes
- Material : Plastic
- Fused : Yes