Cooker Controls
Commando Appliance Inlet
Mk Electric Commando offers Appliance Inlets. Appliance Inlets are available in range of 16A.
Mk Electric Commando offers Appliance Inlets. Appliance Inlets are available in range of 16A. Commando Appliance Inlets are designed to meet all relevant standards, whilst offering an excellent choice of ingress protected ratings. Outstanding temperature performance and good resistance to most chemicals make it ideal for the most arduous applications.
Features & Benefits:- Reliability
- Ergonomic design
- BS EN 60309
Others
- Brand
- MK Electric
- Earth Hour Position
- 4
- Operating Voltage
- 130 volt
Others
- Brand
- MK Electric
- Earth Hour Position
- 4
- Operating Voltage
- 130 volt
- Brand : MK Electric
- Earth Hour Position : 4
- Operating Voltage : 130 volt
Image
SKU
Description
K9709YEL
Commando Appliance Inlet, 16A, 3P+N+E Pin, Yellow