Dimmers
1-gang Rotary Dimmer
The 1 Gang Rotary Dimmer by Avant MK Electric is 1-way dimmer having 500W/200VA power rating. This dimmer is available in four different shades.
The 1 Gang Rotary Dimmer by Avant MK Electric is 1-way dimmer having 500W/200VA power rating. This dimmers are available in four different shades. The Avant range offers different coloured high quality frontplate finishes for customers to match and enhance any interior or room décor. Besides meeting the aesthetic requirement of architects and interior designers, behind every high quality frontplate is a product that makes it easy for the installer too.
Features & Benefits:- Ultra slim frontplates of 4mm
- Clip on frontplates which conceal screws
- Frontplates are removable for convenience when painting walls
- 3mm switch contact gap for increased safety
- Attractive gloss finish for aesthetic appeal and practical maintenance
- Interchangeable coloured frontplates
- IEC 60669
- MS IEC 60669
- SS 227
Others
- Brand
- MK Electric
- Control Type
- Dimming
- Dimmer
Others
- Brand
- MK Electric
- Control Type
- Dimming
- Dimmer
- Brand : MK Electric
- Control Type : Dimming|Dimmer
Image
SKU
Description
K63501WHI/A/D
Rotary Dimmer, 1 Gang, 1 Way, 500W, White
K63501TTA/A/D
Rotary Dimmer, 1 Gang, 1 Way, 500W, Titanium
K63501CHA/A/D
Rotary Dimmer, 1 Gang, 1 Way, 500W, Charcoal