https://buildings.honeywell.com/us/en/search-results.html

Dimmers

Albany Plus Non UK Dimmer Switch

Albany Plus K1561 is a two way Non UK Dimmer Switches. It is a one gang Non UK Dimmer switch

Albany Plus K1561 is a two way Non UK Dimmer Switches. It is a one gang Non UK Dimmer switch. Available in different finishes providing a range of finish that complement the decor and requirements of any interior. It complies with all standards according to BS EN60669-2-1

Features & Benefits:
  • 1 Gang, Single, 2 way standard dimmer
  • Not available in the U.K.
  • Designed for Tungsten Filament lamps only
  • Tungsten lamps = 100 - 1000 Watts, 50HZ
  • Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
  • Incorporates a thermal switches for protection against overloads
  • Flush mounting box = 861ZIC
  • Flush mounting box = 866ZIC for extra wiring space
  • Surfacing mount box = K2140WHI
Certifications:
  • Confirms to BS 5518:1997( (Excludes Clause 15.2
  • IP Rating = IP2XD

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Operating Frequency
    • 50 hertz
  • Fixing Centers
    • 60.3 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Mounting Box Depth
    • 25 millimetre
  • Brand
    • MK Electric
  • Control Type
    • Dimmer Switch
    • Dimming

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Operating Frequency
    • 50 hertz
  • Fixing Centers
    • 60.3 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Minimum Mounting Box Depth
    • 25 millimetre
  • Brand
    • MK Electric
  • Control Type
    • Dimmer Switch
    • Dimming
  • Brand : MK Electric
  • Control Type : Dimmer Switch|Dimming
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Operating Frequency : 50 hertz
  • Fixing Centers : 60.3 millimetre
  • Maximum Operating Ambient Temperature : 40 degree Celsius
  • Minimum Mounting Box Depth : 25 millimetre
Image
SKU
Description
alt
K1561BRC
Non UK Dimmer Switch, 200-240V AC, 50/60Hz, 1-gang, 2-way, 86x86mm, Brushed Chrome
alt
K1561PCR
Non UK Dimmer Switch, 200-240V AC, 50/60Hz, 1-gang, 2-way, 86x86mm, Polished Chrome