https://buildings.honeywell.com/us/en/search-results.html

Dimmers

Aspect Dimmer

MK Electric brings Aspect Dimmers that controls the brightness level of tungsten GLS lamps with internal fuses. They are available in a range of stylish colours that complements to the environment they are installed in.

MK Electric’s Aspect range is both modern and contemporary so it looks at home anywhere, in almost any kind of environment where style and quality are important.

Features & Benefits:
  • Slim profile ‘screwless’ front plates
  • Easy and quick installation
  • Available in a range of stylish colours that complements almost any interiors

Others

  • Minimum Mounting Box Depth
    • 35 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Maximum Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Control Type
    • Dimming
    • Dimmer Switch
  • Brand
    • MK Electric
  • Mounting Type
    • Flush

Others

  • Minimum Mounting Box Depth
    • 35 millimetre
  • Maximum Operating Ambient Temperature
    • 40 degree Celsius
  • Maximum Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Control Type
    • Dimming
    • Dimmer Switch
  • Brand
    • MK Electric
  • Mounting Type
    • Flush
  • Control Type : Dimming|Dimmer Switch
  • Brand : MK Electric
  • Mounting Type : Flush
  • Minimum Mounting Box Depth : 35 millimetre
  • Maximum Operating Ambient Temperature : 40 degree Celsius
  • Maximum Operating Voltage : 250 voltage alternating current
  • Fixing Centers : 60.3 millimetre
  • Minimum Operating Ambient Temperature : 0 degree Celsius
Image
SKU
Description
alt
K24561PBR
Dimmer, 220V AC, 50Hz, 100- 1000W, 1 Gang, 2- Way, Single, Polished Brass
alt
K24561POC
Dimmer, 220V AC, 50Hz, 100- 1000W, 1 Gang, 2- Way, Single, Polished Chrome
alt
K24561LBS
Dimmer, 220V AC, 50Hz, 100- 1000W, 1 Gang, 2- Way, Single, Lacquered Brushed Steel
alt
K24561BRC
Dimmer, 220V AC, 50Hz, 100- 1000W, 1 Gang, 2- Way, Single, Brushed Chrome
alt
K24661BSS
Dimmer 220V 1000W 60HZ Single
alt
K24561WHI
Dimmer, 220V AC, 50Hz, 100- 1000W, 1 Gang, 2- Way, Single, Porcelain White
alt
K24561LBK
Dimmer, 220V AC, 50Hz, 100- 1000W, 1 Gang, 2- Way, Single, Lustrous Black