Dimmers
Dimmer Regulator
The Dimmer/Fan Speed Regulator from Avant range are an attractive range of wiring devices with innovative, slim line clip on plastic front plates, concealing fixings screws and creating a contemporary and clean look with high performance.
The Dimmer/Fan Speed Regulator from Avant range are an attractive range of wiring devices with innovative, slim line clip on plastic front plates, concealing fixings screws and creating a contemporary and clean look with high performance. The Dimmers are available in white, titanium, champagne and charcoal finishes that complement the decor in both modern and traditional interiors. The regulators are designed to ensure durability, tarnish resistant and maintain its stylish and understated appearance.
Features & Benefits:- Available in 4 stylish finishes
- Quality gloss finished
- Durable to impact
- IEC 60669 - 2
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K63512WHIME
Rotary Dimmer, 500W/200VA, 1 Gang, 1 Way, Flush Mount, White
K63512CHMME
Rotary Dimmer, 500W/200VA, 1 Gang, 1 Way, Flush Mount, Champagne
K63512CHAME
Rotary Dimmer, 500W/200VA, 1 Gang, 1 Way, Flush Mount, Charcoal
K63512TTAME
Rotary Dimmer, 500W/200VA, 1 Gang, 1 Way, Flush Mount, Titanium