Dimmers
Dimmer With On/ Off Function
Dimmer With On/ Off Function has one way operation having 1000w power rating. It is available in white, titanium, champagne and charcoal finishes with ultra slim frontplates of 4mm.
Dimmer With On/ Off Function has one way operation having 1000w power rating. It is available in white, titanium, champagne and charcoal finishes with ultra slim frontplates of 4mm. Avant innovative range ensure that the range is durable, tarnish, resistant and maintain its stylish and understated appearance.
Features & Benefits:- Available in 4 standard finishes
- Quality glass finished
- Durable impact resistant plastic front plates
- Interchangeable coloured frontplates
- No derating when used with fluorescent or inductive load
- 3mm contact gap for increased safety
- IEC 60669
- MS IEC 60669
- SS 227
Others
- Brand
- MK Electric
- Control Type
- Dimming
- Dimmer
Others
- Brand
- MK Electric
- Control Type
- Dimming
- Dimmer
- Brand : MK Electric
- Control Type : Dimming|Dimmer
Image
SKU
Description
K63535TTA/A/D
Dimmer With On/ Off Function, 1-way, 1000W, Titanium
K63535WHI/A/D
Dimmer With On/ Off Function, 1-way, 1000W, White
K63535CHM/A/D
Dimmer With On/ Off Function, 1-way, 1000W, Champagne
K63535CHA/A/D
Dimmer With On/ Off Function, 1-way, 1000W, Charcoal