Dimmers
Ex-Or Leading Edge Dimmer
The Leading Edge Dimmers are 4 channel leading edge dimmer with a maximum load per channel of 5A. It is suitable for use with low voltage leading edge electronic transformers, low voltage magnetic transformers, mains and neon loads.
The Leading Edge Dimmer is a 12 channel leading edge dimmer with a maximum load per channel of 5A and a total device load of 60A. It is suitable for use with low voltage leading edge transformers, low voltage magnetic transformers, mains incandescent and neon loads. The combination of load capacity, sub circuit protection and attractive pricing makes it especially suitable for commercial applications. The leading edge dimmer protects low voltage lamps and dramatically increases lamp life.
Features & Benefits:- Simple Supply Requirements Single phase and neutral at 60Aor three phase and neutral at 20Aper phase
- 12 Dimmed Outputs each 5A output is independently regulated
- MCB Protection Each output is protected by a 6A single pole thermal magnetic circuit breaker
- Convection Cooled
- Simple Installation
Others
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Operating Frequency
- 50 hertz
- Brand
- Ex-Or
- Material
- Alloy Steel
- Network Connection
- Yes
- Dimming Type
- Leading Edge
- Control Type
- Leading Edge Dimmer
- Dimming
Others
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Operating Frequency
- 50 hertz
- Brand
- Ex-Or
- Material
- Alloy Steel
- Network Connection
- Yes
- Dimming Type
- Leading Edge
- Control Type
- Leading Edge Dimmer
- Dimming
- Brand : Ex-Or
- Material : Alloy Steel
- Network Connection : Yes
- Dimming Type : Leading Edge
- Control Type : Leading Edge Dimmer|Dimming
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Operating Frequency : 50 hertz
Image
SKU
Description
SLD410
SceneSelect II Leading Edge Mains Dimmer
SLD1205
Leading Edge Dimmer, 230V, H 626mmxW 255mmxD 176mm, 40C Max