Dimmers
K1531 Standard Single Way Switch
K1531 Series MK Electrics Standard Single Way Switches.40-250W.
K1531 Series MK Electrics Standard Single Way Switches.40-250W.
Features & Benefits:- 1 Gang, Single, 1 way standard dimmer
- Designed for Tungsten Filament lamps only
- Tungsten lamps = 40 - 250 Watts
- Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
- Incorporates a thermal switches for protection against overloads
- Flush mounting box = 861ZIC
- Surfacing mount box = K2140WHI
- Confirms to BS EN60669-2-1 + A12:2010
- Low Voltage Directive 2014/35/EU
- EMC Directive 2014/30/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Minimum Mounting Box Depth
- 25 millimetre
- Minimum Power Consumption
- 40 watt
- Maximum Power Consumption
- 250 watt
- Operating Frequency
- 50 hertz
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Number of Gangs
- 1
Others
- Minimum Mounting Box Depth
- 25 millimetre
- Minimum Power Consumption
- 40 watt
- Maximum Power Consumption
- 250 watt
- Operating Frequency
- 50 hertz
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Number of Gangs
- 1
- Minimum Mounting Box Depth : 25 millimetre
- Minimum Power Consumption : 40 watt
- Maximum Power Consumption : 250 watt
- Operating Frequency : 50 hertz
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Number of Gangs : 1