Dimmers
K1533 Standard Dimmer Switch
Standard Dimmer Switch by Albany Plus from MK Electric is large and concave with a minimum 3mm contact gap. A positive click on the switch denotes successful operation.
Standard Dimmer Switch is large and concave with a minimum 3mm contact gap with a positive ’click’ to denote successful operation. Albany Plus™ brings stylish yet subtle good looks to both contemporary and classical interiors.
Features & Benefits:- 1 Gang, Double, 2 way standard dimmer
- Designed for Tungsten Filament lamps only
- Tungsten lamps = 40 - 250 Watts
- Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
- Incorporates a thermal switches for protection against overloads
- Flush mounting box = 861ZIC
- Surfacing mount box = K2140WHI
- Confirms to BS EN60669-2-1 + A12:2010
- Low Voltage Directive 2014/35/EU
- EMC Directive 2014/30/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Minimum Power Consumption
- 40 watt
- Maximum Power Consumption
- 250 watt
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
Others
- Minimum Power Consumption
- 40 watt
- Maximum Power Consumption
- 250 watt
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Minimum Power Consumption : 40 watt
- Maximum Power Consumption : 250 watt
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric