https://buildings.honeywell.com/us/en/search-results.html

Dimmers

K1552 Dimmer Switches

The MK Electric Standard Dimmer Switches are the range of high quality switches that comes with four finishes which makes it stylish yet subtle good looks to both contemporary and classical interiors.

The MK Electric Intelligent Dimmer Switches are the range of high quality switches that comes with four finishes which makes it stylish yet subtle good looks to both contemporary and classical interiors.

Features & Benefits:
  • Available in brushed stainless steel, brushed chrome, satin gold and polished chrome
  • Albany Plus brushed chrome and satin gold are pre-treated with a heat-cured powder lacquer finish
  • Total safety
  • Design service
Certifications:
  • BS EN 60669-2-1

Others

  • Operating Frequency
    • 50 hertz
  • Brand
    • MK Electric

Others

  • Operating Frequency
    • 50 hertz
  • Brand
    • MK Electric
  • Brand : MK Electric
  • Operating Frequency : 50 hertz
Image
SKU
Description
alt
K1552PCR
Standard Dimmer Switches, 2 Way Double, Polished Chrome, 230V, 50Hz, 60W-450W
alt
K1552BSS
Standard Dimmer Switches, 2 Way Double, Brushed Stainless Steel, 230V, 50Hz, 60W-450W
alt
K1552BRC
Standard Dimmer Switches, 2 Way Double, Brushed Chrome, 230V, 50Hz, 60W-450W