Dimmers
K4501 Grid Plus Dimmer Switch Module
K4501 Grid Plus Dimmer Switch Modules employ the latest microcontroller based circuitry to provide electronic soft start and overload protection. It is suitable for use with good quality electronic or wire wound transformers.
K4501 Grid Plus Dimmer Switch Modules are tungsten filament and low voltage lighting modules. It is suitable for use with good quality electronic or wire wound transformers. Can also be used with good quality mains voltage halogen lamps incorporating GU10 bases. These dimmers employ the latest microcontroller based circuitry to provide electronic soft start and overload protection.
Features & Benefits:- Dimmer switch modules Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers. In addition, LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement
- Can be used with good quality mains voltage halogen lamps incorporating GU10 bases. Please check with lamp manufacturer to determine suitability
- Load current sensing: These dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability
- Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on Standard Dimmer Switches
- Suitable only for use with fused GLS Tungsten Filament lamps to BS EN 60064 and BS EN 60432-1
- One way dimmer switches incorporate manual soft start
- Incorporate thermal switches for protection against overload
- Certified with BS EN 60669-2-1
- Certified with IEC 60669-2-1
- Certified with BS EN 55015.
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Maximum Operating Voltage
- 230 voltage alternating current
- Operating Frequency
- 50 hertz
- Minimum Power Consumption
- 40 volt amp
- 40 watt
- Maximum Power Consumption
- 180 volt amp
- 220 watt
- Power Consumption
- 40 - 180 volt amp
- 40 - 220 watt
- Brand
- MK Electric
- Number of Gangs
- 1
- Control Type
- Dimmer Switch Module
- Dimming
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Maximum Operating Voltage
- 230 voltage alternating current
- Operating Frequency
- 50 hertz
- Minimum Power Consumption
- 40 volt amp
- 40 watt
- Maximum Power Consumption
- 180 volt amp
- 220 watt
- Power Consumption
- 40 - 180 volt amp
- 40 - 220 watt
- Brand
- MK Electric
- Number of Gangs
- 1
- Control Type
- Dimmer Switch Module
- Dimming
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Maximum Operating Voltage : 230 voltage alternating current
- Operating Frequency : 50 hertz
- Minimum Power Consumption : 40 volt amp|40 watt
- Maximum Power Consumption : 180 volt amp|220 watt
- Power Consumption : 40 - 180 volt amp|40 - 220 watt
- Brand : MK Electric
- Number of Gangs : 1
- Control Type : Dimmer Switch Module|Dimming