Dimmers
Two Way Dimmers
Two Way Dimmers use push on/push off switches. They are not suitable for use with fluorescent loads, LED or with electronic/wire-wound transformers in low voltage lighting systems.
Two Way Dimmers use push on/push off switches. They are not suitable for use with fluorescent loads, LED or with electronic/wire-wound transformers in low voltage lighting systems. Suitable for use with good quality electronic or wire wound transformers. Can also be used with good quality mains voltage halogen lamps incorporating GU10 bases.
Features & Benefits:- Can be used with good quality mains voltage halogen lamps
- Load current sensing
- Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on
- BS EN 60669-2-1
- IEC 60669-2-1
Others
- Operating Frequency
- 50 hertz
- Brand
- MK Electric
Others
- Operating Frequency
- 50 hertz
- Brand
- MK Electric
- Brand : MK Electric
- Operating Frequency : 50 hertz
Image
SKU
Description
K1551SAG
1G Single Two way 75-500W
K1551BRC
1G Single Two way 75-500W