https://buildings.honeywell.com/us/en/search-results.html

Switch & Socket Enclosures

2/ECR/8 Link Mounting Box

2/ECR/8 Link Mounting Boxes having 20mm dimension and made up of PVCu material. Available in Black and White colour.

2/ECR/8 Link Mounting Boxes having 20mm dimension and made up of PVCu material. Available in Black and White colour. Conduit boxes are of 20mm, Loop-in boxes have 4x20mm knockouts on underside. It has 50.8mm Lid fixing centres and M4 pillar thread size.

Features & Benefits:
  • Live contacts are inaccessible
  • Earth contact first to make, last to break
  • Mechanical and electrical connection in one ‘click-in’ action
  • Strong load grips support up to 5kg
Certifications:
  • UKMK003-0116-EN

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
2/ECR/8
Link Mounting Box, 2/ECR/8, 20mm, Circular, Surface Mounted, PVCu