Switch & Socket Enclosures
Mounting Box
This mounting box is available in 20mm with 2-way & also provides choice of two finishes.
The mounting box brings plug-in convenience and versatility for lighting installations. Link series offers mounting circular Box. These through Box are available in 20mm with two way & also provides choice of two finishes such as black and white. All boxes contain a moulded recess for earth terminal. The material used for through Box is PVCu. Some circular boxes are available with extended lugs for the support of heavy loads.
Features & Benefits:- Simple and fast installation
- Very durable and impact resistant
- All extrusions manufactured from 100% recycled material
- BS EN 61386-1
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
2ECR3-2WHI
20mm THRU Box (WHI)-222112
2/ECR/3W
Through Box, 2-way, 20mm, White
2/ECR/3
Through Box, 2-way, 20mm, Black