https://buildings.honeywell.com/us/en/search-results.html

Switch & Socket Enclosures

Open Back Box

The 1 and 2 gang 35mm and 45mm deep back boxes, 3 gang 45mm deep back box and 1 and 2 gang 40mm frames

The 1 and 2 gang 35mm and 45mm deep back boxes, 3 gang 45mm deep back box and 1 and 2 gang 40mm frames ensure ease of connection to power and data devices. The open top/bottom allows unhindered tool free cable entry, through the trunking compartment divider knockout. The back box can slide to align with appropriate knockout

Features & Benefits:
  • Prestige 3D and Presige 3D Antibac Blue, Open Back Box
  • 13Gang 45mm,
  • Suitable for both Dado and Skirting profiles
  • Only available in a white - WHI finish
  • Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
  • All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
  • Easy to assemble and install
  • All Prestige 3D products are manufactured from 100% recycled material
Certifications:
  • Confirms to BBS EN 50085-1:2005+A1:2013 inc. corrigendum, BS EN 50085-2-1:2006+A1:2011
  • Low Voltage Directive 2014/35/EU
  • CE Marked

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
VP123CHA
Open Back Box, 3-gang, 45mm deep, Chalk White