Switch & Socket Enclosures
Prestige 2com Mounting Box
Prestige 2com Mounting Boxes are offers maximum capacity for data cabling. They contains Aesthetic one piece fitting covers with carriers and two equal compartments which maximises wiring compartment capacity.
Prestige 2com Mounting Boxes are symmetrical two compartments system offering a Cat 7 flexible solution to routing data cabling whilst maintaining a slow bend radius of 50mm, with a separate compartment for power cables. The trunking is normally surface mounted at dado or skirting height but may also be used vertically. The covers are of the snap-on type with the option of screw fixing for added security against vandalism. Special accessories include adaptors for connection to the full range of MK Ega Mini Trunking
Features & Benefits:- Trunking Accessory Box
- 1 Gang 25mm Deep
- Suitable for Prestige 2COM, Pinnacle and Premier range of trunkings
- Suitable for both Dado and Skirting profiles
- Only available in a white - WHI finish
- Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- Easy to assemble and install
- All extrusions manufactured from 100% recycled material
- Confirms to BS 4678:Part 4:1982 Amendment 1 : Cable Trunking
- Low Voltage Directive 2006/95/EC
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
VTS6025WHIMY
1Gang 25mm Deep Mounting Box