Switch & Socket Enclosures
Prestige 3D 1 Gang Open Back Box
MK Electric Prestige 3D Dado and Skirting series offers accessories incudes Open Back Box. Open Back Boxes are available in 1 Gang Size with 40mm dimension. The series meets the demands for easier and faster installation.
MK Electric Prestige 3D Dado and Skirting series offers accessories incudes Open Back Box. Prestige 3D Open Back Boxes are available in 1 Gang Size with 40mm dimension. Prestige 3D meets both the demands for easier and faster installation while maintaining high aesthetics.
Features & Benefits:- Prestige 3D and Presige 3D Antibac Blue, Open Back Box
- 1 Gang 45mm,
- Suitable for both Dado and Skirting profiles
- Only available in a white - WHI finish
- Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- All Prestige 3D products are manufactured from 100% recycled material
- Confirms to BBS EN 50085-1:2005+A1:2013 inc. corrigendum, BS EN 50085-2-1:2006+A1:2011
- Low Voltage Directive 2014/35/EU
- CE Marked
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
VP121WHIMY
1 Gang Back Box