Switch & Socket Enclosures
Prestige 3D Back Box Frame
The Prestige 3D range by MK Electric brings Back Box Frames used for vertical applications to mount switch sockets, wires or other electric applications.
Prestige 3D Back Box Frames by MK Electric are of the most resistant and user friendly back box frames available on earth. They are water and heat resistant as PVC materials are used for their manufacturing. This makes these back boxes ideal for mounting electric wires or sockets on the walls.
Features & Benefits:- Prestige 3D and Presige 3D Antibac Blue, Open Mounting Frame
- 1 Gang 40mm,
- Suitable for both Dado and Skirting profiles
- Only available in a white - WHI finish
- 1 Gang frame is used in vertical applications.
- Wings may be removed for greater wiring space.
- Open mounting frames are only suitable where services running in
- the centre compartment are the same as that of the accessory
- Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- All Prestige 3D products are manufactured from 100% recycled material
- Confirms to BBS EN 50085-1:2005+A1:2013 inc. corrigendum, BS EN 50085-2-1:2006+A1:2011
- Low Voltage Directive 2014/35/EU
- CE Marked
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric