/content/hbtbt/us/en/search-results.html

Euro & LJU6C

Aura 5-gang Combination Frame

Combination Frames are suitable for vertical and horizontal installation.

Overview

Combination Frames are suitable for vertical and horizontal installation.

Specifications

Others

  • Brand
    • PEHA
  • Installation Location
    • Horizontal
    • Vertical
  • Gangs
    • 5 volt

Others

  • Brand
    • PEHA
  • Installation Location
    • Horizontal
    • Vertical
  • Gangs
    • 5 volt
  • Brand : PEHA
  • Installation Location : Horizontal|Vertical
  • Gangs : 5 volt
Sort
Others
Document Title
Document Type
File Size
Certificate of Conformance
6.14 MB
Document Title
Document Type
File Size
Certificate of Conformance
6.14 MB
Product Number
Part Number
Description
Add to list
00173911
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Estremoz
00175611
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Padang Light Grey
00179611
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Nero Assoluto India
00181711
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Bianco Carrara CD
00182511
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Labrador Bluepearl
Image
SKU
Description
alt
00173911
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Estremoz
alt
00175611
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Padang Light Grey
alt
00179611
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Nero Assoluto India
alt
00181711
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Bianco Carrara CD
alt
00182511
Combination Frame, Aura, 5 Gang, Stone, 85x369mm, Labrador Bluepearl