/content/hbtbt/us/en/search-results.html

Grid Plates

MK Electric LJU6C Data Frontplate

Frontplates used for mounting snap fit modules. LJU6C Data Frontplates does not require grid, modules just clip into place.

Overview

Frontplates used for mounting snap fit modules. RJ45 Data Outlets Suitable for use in all LJU6C and Eurofront plates, available in the Logic Plus range, Cat 5e and Cat 6 modules suitable for use in structured cabling distribution systems. LJU6C Data Frontplates does not require grid, modules just clip into place.

Features & Benefits:
  • 1G LJU6C Front plate
  • Accept industry standard (Euro) and LJU6C snap fit modules
  • 1G LJU6C frontplate accepts two LJU6C modules (27 x 37mm aperture)
  • 1 module LJU6C Blank available
  • Standards and approvals
  • BS 5733:2010
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Width
    • 37 millimetre
  • Gangs
    • 1
  • Brand
    • MK Electric
  • Installation Location
    • Wall
  • Material
    • Metal

Others

  • Fixing Centers
    • 60.3 millimetre
  • Width
    • 37 millimetre
  • Gangs
    • 1
  • Brand
    • MK Electric
  • Installation Location
    • Wall
  • Material
    • Metal
  • Fixing Centers : 60.3 millimetre
  • Width : 37 millimetre
  • Gangs : 1
  • Brand : MK Electric
  • Installation Location : Wall
  • Material : Metal
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K14172POCB
LJU6C Data Frontplate, 1g, 60.3mm, Polished Chrome Black
Image
SKU
Description
alt
K14172POCB
LJU6C Data Frontplate, 1g, 60.3mm, Polished Chrome Black