Wall Plates
Avant 20AX Spare Frontplate
Avant 20AX Spare Frontplate is available in four finishes for 1 gang switch. It has 86mm x 86mm dimensions and 4mm ultra slim structure.
Avant 20AX Spare Frontplate is available in four finishes for 1 gang switch. It has 86mm x 86mm dimensions and 4mm ultra slim structure. The Avant range offers different coloured high quality frontplate finishes for customers to match and enhance any interior or room décor. Besides meeting the aesthetic requirement of architects and interior designers, behind every high quality frontplate is a product that makes it easy for the installer too.
Features & Benefits:- Ultra slim frontplates of 4mm
- Clip on frontplates which conceal screws
- Frontplates are removable for convenience when painting walls
- 3mm switch contact gap for increased safety
- Attractive gloss finish for aesthetic appeal and practical maintenance
- Interchangeable coloured frontplates
- ISO 9001:2000
Others
- Brand
- MK Electric
- Installation Location
- Wall
Others
- Brand
- MK Electric
- Installation Location
- Wall
- Brand : MK Electric
- Installation Location : Wall