/content/hbtbt/us/en/search-results.html

Wall Plates

Concept 45 Programme White Cover

Concept 45 programme D 2731.02 Covers are provided with cinch connection. They are available in white, red and yellow colour.

Overview

Concept 45 programme D 2731.02 Covers are provided with cinch connection. They are available in white, red and yellow colour.

Specifications

Others

  • Brand
    • PEHA
  • Material
    • Thermoplastic
  • Finish
    • White

Others

  • Brand
    • PEHA
  • Material
    • Thermoplastic
  • Finish
    • White
  • Brand : PEHA
  • Material : Thermoplastic
  • Finish : White
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
00935751
Cover, Pure White, 3*Cinch, Socket to Socket, White, Yellow, Red
Image
SKU
Description
alt
00935751
Cover, Pure White, 3*Cinch, Socket to Socket, White, Yellow, Red