Multimedia Modules
2 GANG Combination Plate
2 GANG Combination Plates carries 2-gang 13A DP switched sockets, Additionally, there is a 2-module Euro area capable of accommodating any additional telephone or media products from the Euro modular range.
2 GANG Combination Plates carries 2-gang 13A DP switched sockets, Additionally, there is a 2-module Euro area capable of accommodating any additional telephone or media products from the Euro modular range. A range of combination plates designed for ease of installation and having all the advantageous design features of the Edge range. These combination socket outlets provide interior designers and installers with a stylish and practical wiring device solution. The range also has larger euro module frontplates to house eight and twelve single euro modules without the inclusion of fixed socket outlets.
Features & Benefits:- 2 Gang Multimedia Plate - Double Pole, Dual earth terminals
- Switchsocket C/w Euro 2 module 50 x 50mm (Right Hand Side)
- 3mm switch contact gap
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Surface mounting box =867ZIC
- Conforms to BS 5733:2010+A1:2014 and
- BS1363-2:2016 + A1:2018
- Low Voltage Directive 2006/95/EC
- Amendment RoHS Directive (EU) 2015/863
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K14216WHI
Combination Plates, 2 GANG, 250V AC, 13A, Euro 2 Module 50x50mm, –5 to 40C, Porcelain White Finish, 47mm Mounting Box 867ZIC