/content/hbtbt/us/en/search-results.html

Multimedia Modules

4 Module Floorbox

4 Module Floor boxes are cable link plus modular floor boxes have been specifically engineered to ensure robustness, a faster installation and maximum life span flexibility

Overview

4 Module Floor box features unique “Ladder” design enables modules to be positioned at lower heights within the box to cater for Cat 6, 6A & 7 patch leads, robust cord caps designed for improved retention, optional lockable lid added security when not in use, transformer plug tops and audio visual applications. The design allows the complete box and modules to be easily installed and removed

Features & Benefits:
  • Ensures fast and simple installation
  • Provision of rcd protections supports IET 17th edition wiring regulations
  • Supplied with serviced power and/or unserviced data plates
  • Choice of standard modules or pre-wired to a tap-off
  • Pre-wired boxes supplied with a 3m tap-off, high integrity earthing compliance as standard
Specifications

Others

  • Serviced Module Types Included
    • 2 G Switch Socket Outlet
  • Brand
    • MK Electric
  • Modules
    • 4
  • Number of Serviced Gangs
    • 2

Others

  • Serviced Module Types Included
    • 2 G Switch Socket Outlet
  • Brand
    • MK Electric
  • Modules
    • 4
  • Number of Serviced Gangs
    • 2
  • Serviced Module Types Included : 2 G Switch Socket Outlet
  • Brand : MK Electric
  • Modules : 4
  • Number of Serviced Gangs : 2
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
CRM431
4 Module Floorbox, 2-gang Switch Socket Outlet, 4G Data Plate LJU6C, 340x265mm
alt
CRM431W
4 Module Floorbox, 2-gang Switch Socket Outlet, 4G Data Plate LJU6C, 340x265mm, GREY, 4mm2, 3 M
Image
SKU
Description
alt
CRM431
4 Module Floorbox, 2-gang Switch Socket Outlet, 4G Data Plate LJU6C, 340x265mm
alt
CRM431W
4 Module Floorbox, 2-gang Switch Socket Outlet, 4G Data Plate LJU6C, 340x265mm, GREY, 4mm2, 3 M