Multimedia Modules
Aspect 2 Gang RS Multimedia Plate
MK Electric Aspect series offers Multimedia plates with impressive looks and unrivalled safety.
MK Electric Aspect series offers Multimedia plates with impressive looks and unrivalled safety. It offers a 2 Gang 13A DP Dual earth switched sockets with right side and an additional 2-module Euro area capable of accommodating any additional telephone or media products from the Euro modular range. These combination socket outlets provide interior designers and installers with a stylish and practical wiring device solution. The range also has larger euro module frontplates to house euro modules without the inclusion of fixed socket outlets.
Features & Benefits:- Metal-capped rockers designed to match the chosen front plate finish
- 3 pin operated safety shutter
- Printed terminal markings on grey rear mouldings for clearer identifi cation
- Top access, angled terminals make wiring easier and quicker
- 3mm minimum switch contact gap
- Double pole switching
- Additional electrical safety from neutral ‘make first’, ‘break last’ feature
- Switch contacts with silver contacts on both surfaces for good continuity
- Dual earth terminals on pre-fitted sockets are for high integrity earthing
- BS 1363: Part 2:1995
Others
- Brand
- MK Electric
- Number of Serviced Gangs
- 2
- Modules
- 2
Others
- Brand
- MK Electric
- Number of Serviced Gangs
- 2
- Modules
- 2
- Brand : MK Electric
- Number of Serviced Gangs : 2
- Modules : 2