Multimedia Modules
K14208 Multimedia Plate
Multimedia Plate Outlet by Edge has a 3 pin operated shutter safety mechanism and double pole switching. Switches to be large and concave with a minimum 3mm contact gap with a positive ’click’ to denote successful operation.
Multimedia Plate Outlet by Edge™ is just 1.5mm which makes it a desirable choice in modern, contemporary or traditional interiors where style and detail are the desired effect. Sockets to have a 3 pin operated shutter safety mechanism and double pole switching while switches to be large and concave with a minimum 3mm contact gap with a positive click to denote successful operation.
Features & Benefits:- 2 Gang Multimedia Plate - Double Pole, Dual earth terminals
- Switchsocket C/w Euro 2 module 50 x 50mm x 2
- 3mm switch contact gap
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Surface mounting box =868IC
- Conforms to BS 5733:2010+A1:2014 and
- BS1363-2:2016 + A1:2018
- Low Voltage Directive 2006/95/EC
- Amendment RoHS Directive (EU) 2015/863
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Brand
- MK Electric
- Number of Serviced Gangs
- 2
- Modules
- 4
Others
- Brand
- MK Electric
- Number of Serviced Gangs
- 2
- Modules
- 4
- Brand : MK Electric
- Number of Serviced Gangs : 2
- Modules : 4