Multimedia Modules
K24207 Series Earth Switch Socket.
K24207 is a Series of 2 Gang DP, Dual Earth Switch Socket. A range of socket outlets designed for ease of installation and having all the advantageous design features of the MK range of wiring devices
K24207 is a Series of 2 Gang DP, Dual Earth Switch Socket. A range of socket outlets designed for ease of installation and having all the advantageous design features of the MK range of wiring devices. The 2 gang sockets with outboard rockers (available in Logic Plus and Albany Plus) are of particular value for use by the infirm and partially sighted whilst the same feature in Metalclad Plus is ideal for use with gloved hands.
Features & Benefits:- Moulded ‘on’ indicator flash on plastic switches will not rub off – totally safe
- Matching Metal rocker Switches (Edge™ and Aspect only)
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes
- 3 pin operated safety shutter
- Specifications
- Mounting Box : Flush 47mm (870ZIC)
- Voltage Rating : 250V ac
- Current Rating : 13A
- BS 1363 Part 2:1995
Others
- Brand
- MK Electric
- Number of Serviced Gangs
- 2
- Modules
- 2
Others
- Brand
- MK Electric
- Number of Serviced Gangs
- 2
- Modules
- 2
- Brand : MK Electric
- Number of Serviced Gangs : 2
- Modules : 2