Multimedia Modules
MK Edge Multimedia Plate
MK's Range of Multimedia Plates comes with 13 A, Doubple Pole, 2 Gang Switch and also a 2 Euro Module on the Left Side. The Product has a wide range of Finishes which Compliment the modern interiors.
Edge Provides range of multimedia plates by MK designed for ease of installation and having all the advantageous design features of the Elements range. These multimedia socket outlets provide interior designers and installers with a stylish and practical wiring device solution. The range also has large Euro module frontplates to house two single Euro modules without the inclusion of fixed socket outlets. The K14217 series multimedia socket outlet, allows for the inclusion of up to 13A, 2 Euro modules and 2 Gang Double pole switch. Alternatively, Euro Power Modules i.e. German, French/Belgium and American socket outlets may be used.The product has a wide range of finished to compliment the modern interior designs.
Features & Benefits:- 2 Gang Multimedia Plate - Double Pole, Dual earth terminals
- Switchsocket C/w Euro 2 module 50 x 50mm (Left Hand Side)
- 3mm switch contact gap
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Surface mounting box =867ZIC
- Conforms to BS 5733:2010+A1:2014 and
- BS1363-2:2016 + A1:2018
- Low Voltage Directive 2006/95/EC
- Amendment RoHS Directive (EU) 2015/863
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K14217BRC
Multimedia Plates, 50x50 Euro Module (Left Side), 2-gang, Double Pole, 13 A, Brushed Chrome
K14217ABS
COMBI Plate 1X2G SW.SKT+1X 2MOD EURO(LH)
K14217WHI
COMBI Plate 1X2G SW.SKT+1X 2MOD EURO(LH)
K14217SAG
Multimedia Plates, 50x50 Euro Module (Left Side), 2-gang, Double Pole, 13 A, Satin Gold
K14217POC
Multimedia Plates, 50x50 Euro Module (Left Side), 2-gang, Double Pole, 13 A, Polished Chrome
K14217PBR
Multimedia Plates, 50x50 Euro Module (Left Side), 2-gang, Double Pole, 13 A, Polished Brass
K14217LBS
Multimedia Plates, 50x50 Euro Module (Left Side), 2-gang, Double Pole, 13 A, Lacquered Brushed Steel
K14217LBK
COMBI Plate 1X2G SW.SKT+1X 2MOD EURO(LH)