/content/hbtbt/us/en/search-results.html

Multimedia Modules

Mk Electric Edge™ Switch Socket Outlet

Switch Socket Outlets by Mk Electric Edge™ are modern and stylish.These sockets are 2 Gang and are dual earth.

Overview

Switch Socket Outlets by Mk Electric Edge™ are modern and stylish.Unrivalled safety comes With Edge™ .A clean and practical range of products that complement the finest interiors. These sockets are 2 Gang and are dual earth. All switch sockets are designed to meet the exacting needs of any application.

Features & Benefits:
  • 2 Gang Multimedia Plate - Double Pole, Dual earth terminals
  • Switchsocket C/w Euro 6 module 50 x 50mm x 3
  • 3mm switch contact gap
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
  • 3 Pin "child resistant" safety shutter stystem
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brushed Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box =K142016
  • Flush mounting box = K14207, for extra wiring space
Certifications:
  • Conforms to BS 5733:2010+A1:2014 and
  • BS1363-2:2016 + A1:2018
  • Low Voltage Directive 2006/95/EC
  • Amendment RoHS Directive (EU) 2015/863
  • RoHS Directive - 2011/65/EU
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 382.5 millimetre
  • Brand
    • MK Electric
  • Serviced Module Types Included
    • 2 G Switch Socket Dual Earth
  • Number of Serviced Gangs
    • 2
  • Modules
    • 6

Others

  • Fixing Centers
    • 382.5 millimetre
  • Brand
    • MK Electric
  • Serviced Module Types Included
    • 2 G Switch Socket Dual Earth
  • Number of Serviced Gangs
    • 2
  • Modules
    • 6
  • Fixing Centers : 382.5 millimetre
  • Brand : MK Electric
  • Serviced Module Types Included : 2 G Switch Socket Dual Earth
  • Number of Serviced Gangs : 2
  • Modules : 6
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K14205PBRB
Switch Socket, 13A, 2Gang, DP, Euro 6 Module, Polished Brass, Black Insert
Image
SKU
Description
alt
K14205PBRB
Switch Socket, 13A, 2Gang, DP, Euro 6 Module, Polished Brass, Black Insert