Power Modules
Albany Plus™ 5A Euro Socket
Albany Plus™ Euro Sockets are range of sockets outlets designed for ease of installation and having all the advantageous design features of the MK Albany Plus™ wiring devices. These sockets are shuttered
Albany Plus™ Euro Sockets are range of sockets outlets designed for ease of installation and having all the advantageous design features of the MK Albany Plus™ wiring devices. These sockets are shuttered. Euro sockets are available in a range of 5A and are 2 module. They are available in wide range of colour and finishes.
Certifications:- BS 546:1950
Others
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
- Terminal Capacity
- 2 x 6 mm² square millimetre
- 3 x 2.5 mm² square millimetre
- 3 x 4 mm² square millimetre
- Current Rating
- 5 ampere
- Modules
- 2
Others
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
- Terminal Capacity
- 2 x 6 mm² square millimetre
- 3 x 2.5 mm² square millimetre
- 3 x 4 mm² square millimetre
- Current Rating
- 5 ampere
- Modules
- 2
- Maximum Installation Altitude : 2000 metre
- Brand : MK Electric
- Terminal Capacity : 2 x 6 mm² square millimetre|3 x 2.5 mm² square millimetre|3 x 4 mm² square millimetre
- Current Rating : 5 ampere
- Modules : 2